TLK110-50MMX65MM-MCT1549LBFT-B8XM8
10432821
MFG #: Tollok
$0.00
/
- External Diameter (mm): 65 mm
- Internal Diameter (mm): 50 mm
- Axial Force (kN): 105 kN
- Height: 3.70
- Length: 3.10
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2600 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.70
Tollok T110050X065 Medium-High Torque Locking Device with an external diameter of 65-millimeters and an internal diameter of 50-millimeters.