TLK110-415/16INX6.49IN-MT17794LBFT-B16
10432826
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.496 in
- Internal Diameter (in): 4.9375 in
- Axial Force (Lbf): 87360 lbs
- Height: 8.20
- Length: 5.60
- Net Weight: 25.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 17972 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.20
Tollok T110P041516 Medium-High Torque Locking Device with an external diameter of 6.496-inches and an internal diameter of 4.9375-inches.