TLK110-75MMX95MM-MCT4130LBFT-B9XM10
10432936
MFG #: Tollok
$0.00
/
- External Diameter (mm): 95 mm
- Internal Diameter (mm): 75 mm
- Axial Force (kN): 167 kN
- Height: 5.00
- Length: 4.20
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 6200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T110075X095 Medium-High Torque Locking Device with an external diameter of 95-millimeters and an internal diameter of 75-millimeters.