TLK110-1/2INX0.906IN-MCT46LBFT-B4XM4
10432945
MFG #: Tollok
$0,00
/
- External Diameter (in): 0.906 in
- Internal Diameter (in): 0.5 in
- Axial Force (Lbf): 2218 lbs
- Height: 1.60
- Length: 1.40
- Net Weight: 0.30
- Screws Tightening Torque (Lb/ft): 4 lb/ft
- Torque (Lb/ft): 46 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.60
Tollok T110P000102 Medium-High Torque Locking Device with an external diameter of 0.906-inches and an internal diameter of 0.5-inches.