TLK110-41/2INX6.10IN-MT12163LBFT-B12XM12
10432966
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.102 in
- Internal Diameter (in): 4.5 in
- Axial Force (Lbf): 65520 lbs
- Height: 7.80
- Length: 5.60
- Net Weight: 24.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 12285 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.80
Tollok T110P040102 Medium-High Torque Locking Device with an external diameter of 6.102-inches and an internal diameter of 4.5-inches.