TLK110-60MMX77MM-MCT2095LBFT-B9XM8
10432982
MFG #: Tollok
$0.00
/
- External Diameter (mm): 77 mm
- Internal Diameter (mm): 60 mm
- Axial Force (kN): 105 kN
- Height: 4.10
- Length: 3.50
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 3150 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.10
Tollok T110060X077 Medium-High Torque Locking Device with an external diameter of 77-millimeters and an internal diameter of 60-millimeters.