TLK110-31/8INX3.937IN-MT5802LBFT-B12XM10
10433027
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.937 in
- Internal Diameter (in): 3.125 in
- Axial Force (Lbf): 45000 lbs
- Height: 5.20
- Length: 4.20
- Net Weight: 8.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 5859 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T110P030108 Medium-High Torque Locking Device with an external diameter of 3.937-inches and an internal diameter of 3.125-inches.