TLK110-55MMX71MM-MCT1918LBFT-B9XM8
10433119
MFG #: Tollok
$0.00
/
- External Diameter (mm): 71 mm
- Internal Diameter (mm): 55 mm
- Axial Force (kN): 105 kN
- Height: 3.90
- Length: 3.50
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2850 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.90
Tollok T110055X071 Medium-High Torque Locking Device with an external diameter of 71-millimeters and an internal diameter of 55-millimeters.