TLK110-85MMX106MM-MCT6269LBFT-B12XM10
10433143
MFG #: Tollok
$0.00
/
- External Diameter (mm): 106 mm
- Internal Diameter (mm): 85 mm
- Axial Force (kN): 200 kN
- Height: 5.40
- Length: 4.20
- Net Weight: 8.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 8500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T110085X106 Medium-High Torque Locking Device with an external diameter of 106-millimeters and an internal diameter of 85-millimeters.