TLK110-13/4INX2.323IN-MCT1365LBFT-B8XM8
10433217
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.323 in
- Internal Diameter (in): 1.75 in
- Axial Force (Lbf): 18894 lbs
- Height: 3.40
- Length: 3.10
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1377 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T110P010304 Medium-High Torque Locking Device with an external diameter of 2.323-inches and an internal diameter of 1.75-inches.