TLK110-23/4INX3.543IN-MCT3829LBFT-B9XM10
10433312
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.543 in
- Internal Diameter (in): 2.75 in
- Axial Force (Lbf): 37500 lbs
- Height: 5.00
- Length: 4.17
- Net Weight: 7.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 4296 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T110P020304 Medium-High Torque Locking Device with an external diameter of 3.543-inches and an internal diameter of 2.75-inches.