TLK110-95MMX120MM-MCT8113LBFT-B14XM10
10433323
MFG #: Tollok
$0.00
/
- External Diameter (mm): 120 mm
- Internal Diameter (mm): 95 mm
- Axial Force (kN): 250 kN
- Height: 6.00
- Length: 4.17
- Net Weight: 10.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 11850 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Tollok T110095X120 Medium-High Torque Locking Device with an external diameter of 120-millimeters and an internal diameter of 95-millimeters.