TLK110-43/4INX6.102IN-MT12839LBT-B12XM12
10433345
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.102 in
- Internal Diameter (in): 4.75 in
- Axial Force (Lbf): 65520 lbs
- Height: 7.80
- Length: 5.70
- Net Weight: 24.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 12967 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.80
Tollok T110P040304 Medium-High Torque Locking Device with an external diameter of 6.102-inches and an internal diameter of 4.75-inches.