TLK132-111/16INX2.953IN-MT1577LBFT-B7XM8
10432080
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.953 in
- Internal Diameter (in): 1.6875 in
- Axial Force (Lbf): 25870 lbs
- Height: 1.70
- Length: 3.00
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 26 lb/ft
- Torque (Lb/ft): 1814 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.70
Tollok T132P011116 Medium-High Torque Locking Device with an external diameter of 2.953-inches and an internal diameter of 1.6875-inches.