TLK132-23/4INX4.331IN-MCT4604LBFT-B8XM10
10432084
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.331 in
- Internal Diameter (in): 2.75 in
- Axial Force (Lbf): 40583 lbs
- Height: 4.40
- Length: 2.00
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 52 lb/ft
- Torque (Lb/ft): 4647 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T132P020304 Medium-High Torque Locking Device with an external diameter of 4.331-inches and an internal diameter of 2.75-inches.