TLK132-95MMX135MM-MCT7818LBFT-B10XM10
10432164
MFG #: Tollok
$0.00
/
- External Diameter (mm): 135 mm
- Internal Diameter (mm): 95 mm
- Axial Force (kN): 226 kN
- Height: 5.40
- Length: 2.00
- Net Weight: 5.00
- Screws Tightening Torque (Nm): 70 Nm
- Torque (Nm): 10700 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T132095X135 Medium-High Torque Locking Device with an external diameter of 135-millimeters and an internal diameter of 95-millimeters.