TLK132-33/8INX4.921IN-MCT6356LBFT-B9XM10
10432344
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.921 in
- Internal Diameter (in): 3.375 in
- Axial Force (Lbf): 50728 lbs
- Height: 5.00
- Length: 2.00
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 52 lb/ft
- Torque (Lb/ft): 7132 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T132P030308 Medium-High Torque Locking Device with an external diameter of 4.921-inches and an internal diameter of 3.375-inches.