TLK132-32MMX60MM-MCT715LBFT-B8XM6
10432355
MFG #: Tollok
$0.00
/
- External Diameter (mm): 60 mm
- Internal Diameter (mm): 32 mm
- Axial Force (kN): 60 kN
- Height: 2.40
- Length: 1.40
- Net Weight: 0.90
- Screws Tightening Torque (Nm): 14 Nm
- Torque (Nm): 960 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T132032X060 Medium-High Torque Locking Device with an external diameter of 60-millimeters and an internal diameter of 32-millimeters.