TLK132-90MMX130MM-MCT6712LBFT-B9XM10
10432375
MFG #: Tollok
$0.00
/
- External Diameter (mm): 130 mm
- Internal Diameter (mm): 90 mm
- Axial Force (kN): 226 kN
- Height: 5.20
- Length: 2.00
- Net Weight: 2.10
- Screws Tightening Torque (Nm): 70 Nm
- Torque (Nm): 10150 Nm
- Unit of Dimension: IN
- Weight unit: KG
- Width: 5.20
Tollok T132090X130 Medium-High Torque Locking Device with an external diameter of 130-millimeters and an internal diameter of 90-millimeters.