TLK132-23/16INX3.346IN-MCT2335LBFT-B8XM8
10432556
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.346 in
- Internal Diameter (in): 2.1875 in
- Axial Force (Lbf): 25870 lbs
- Height: 3.40
- Length: 1.70
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 26 lb/ft
- Torque (Lb/ft): 2353 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T132P020316 Medium-High Torque Locking Device with an external diameter of 3.346-inches and an internal diameter of 2.1875-inches.