TLK132-120MMX165MM-MCT13202LBFT-B9XM12
10432584
MFG #: Tollok
$0.00
/
- External Diameter (mm): 165 mm
- Internal Diameter (mm): 120 mm
- Axial Force (kN): 302 kN
- Height: 6.50
- Length: 2.30
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 125 Nm
- Torque (Nm): 18150 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Tollok T132120X165 Medium-High Torque Locking Device with an external diameter of 165-millimeters and an internal diameter of 120-millimeters.