TLK132-65MMX95MM-MCT3017LBFT-B9XM8
10432606
MFG #: Tollok
$0.00
/
- External Diameter (mm): 95 mm
- Internal Diameter (mm): 65 mm
- Axial Force (kN): 129 kN
- Height: 3.80
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 35 Nm
- Torque (Nm): 4200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T132065X095 Medium-High Torque Locking Device with an external diameter of 95-millimeters and an internal diameter of 65-millimeters.