TLK132-55MMX85MM-MCT2272LBFT-B8XM8
10432708
MFG #: Tollok
$0.00
/
- External Diameter (mm): 85 mm
- Internal Diameter (mm): 55 mm
- Axial Force (kN): 115 kN
- Height: 3.40
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 35 Nm
- Torque (Nm): 3160 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T132055X085 Medium-High Torque Locking Device with an external diameter of 85-millimeters and an internal diameter of 55-millimeters.