TLK132-67/16INX8.86IN-MT31632LBT-B12XM14
10432714
MFG #: Tollok
$0.00
/
- External Diameter (in): 8.858 in
- Internal Diameter (in): 6.4375 in
- Axial Force (Lbf): 119118 lbs
- Height: 8.90
- Length: 3.10
- Net Weight: 25.00
- Screws Tightening Torque (Lb/ft): 140 lb/ft
- Torque (Lb/ft): 31944 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Tollok T132P060716 Medium-High Torque Locking Device with an external diameter of 8.858-inches and an internal diameter of 6.4375-inches.