TLK132-43/4INX6.496IN-MT13314LBFT-B9XM12
10433282
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.496 in
- Internal Diameter (in): 4.75 in
- Axial Force (Lbf): 67947 lbs
- Height: 6.50
- Length: 2.20
- Net Weight: 10.00
- Screws Tightening Torque (Lb/ft): 92 lb/ft
- Torque (Lb/ft): 13446 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Tollok T132P040304 Medium-High Torque Locking Device with an external diameter of 6.496-inches and an internal diameter of 4.75-inches.