TLK133-7/8INX1.850IN-MCT231LBFT-B5XM6
10432202
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.85 in
- Internal Diameter (in): 0.875 in
- Axial Force (Lbf): 7669 lbs
- Height: 2.20
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 273 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T133P000708 Medium-High Torque Locking Device with an external diameter of 1.85-inches and an internal diameter of 0.875-inches.