TLK133-29/16INX3.740IN-MCT2248LBFT-B9XM8
10432283
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.74 in
- Internal Diameter (in): 2.5625 in
- Axial Force (Lbf): 21256 lbs
- Height: 4.10
- Length: 1.70
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2264 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.10
Tollok T133P020916 Medium-High Torque Locking Device with an external diameter of 3.74-inches and an internal diameter of 2.5625-inches.