TLK133-2INX3.150IN-MCT1365LBFT-B7XM8
10432285
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.15 in
- Internal Diameter (in): 2 in
- Axial Force (Lbf): 18894 lbs
- Height: 3.50
- Length: 1.70
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1571 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
Tollok T133P020000 Medium-High Torque Locking Device with an external diameter of 3.15-inches and an internal diameter of 2-inches.