TLK133-215/16INX4.528IN-MT3636LBT-B8XM10
10432515
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.528 in
- Internal Diameter (in): 2.9375 in
- Axial Force (Lbf): 30000 lbs
- Height: 4.90
- Length: 2.00
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 3666 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.90
Tollok T133P021516 Medium-High Torque Locking Device with an external diameter of 4.528-inches and an internal diameter of 2.9375-inches.