TLK133-22MMX47MM-MCT221LBFT-B5XM6
10432550
MFG #: Tollok
$0.00
/
- External Diameter (mm): 47 mm
- Internal Diameter (mm): 22 mm
- Axial Force (kN): 34 kN
- Height: 2.20
- Length: 1.40
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 370 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T133022X047 Medium-High Torque Locking Device with an external diameter of 47-millimeters and an internal diameter of 22-millimeters.