TLK133-48MMX80MM-MCT1298LBFT-B7XM8
10432613
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 48 mm
- Axial Force (kN): 84 kN
- Height: 3.50
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2010 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
Tollok T133048X080 Medium-High Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 48-millimeters.