TLK133-42MMX75MM-MCT1128LBFT-B7XM8
10432789
MFG #: Tollok
$0.00
/
- External Diameter (mm): 75 mm
- Internal Diameter (mm): 42 mm
- Axial Force (kN): 84 kN
- Height: 3.30
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1760 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.30
Tollok T133042X075 Medium-High Torque Locking Device with an external diameter of 75-millimeters and an internal diameter of 42-millimeters.