TLK133-11/4INX2.362IN-MCT528LBFT-B8XM6
10432848
MFG #: Tollok
$0,00
/
- External Diameter (in): 2.362 in
- Internal Diameter (in): 1.25 in
- Axial Force (Lbf): 10226 lbs
- Height: 2.70
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 531 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.70
Tollok T133P010104 Medium-High Torque Locking Device with an external diameter of 2.362-inches and an internal diameter of 1.25-inches.