TLK133-28MMX55MM-MCT347LBFT-B6XM6
10432891
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 28 mm
- Axial Force (kN): 34 kN
- Height: 2.50
- Length: 1.40
- Net Weight: 0.80
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 470 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.50
Tollok T133028X055 Medium-High Torque Locking Device with an external diameter of 55-millimeters and an internal diameter of 28-millimeters.