TLK133-23/16INX3.346IN-MCT1705LBFT-B8XM8
10433078
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.346 in
- Internal Diameter (in): 2.1875 in
- Axial Force (Lbf): 18894 lbs
- Height: 3.70
- Length: 1.70
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1719 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.70
Tollok T133P020316 Medium-High Torque Locking Device with an external diameter of 3.346-inches and an internal diameter of 2.1875-inches.