TLK133-47/16INX6.102IN-MT7996LBFT-B8XM12
10433220
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.102 in
- Internal Diameter (in): 4.4375 in
- Axial Force (Lbf): 43680 lbs
- Height: 6.40
- Length: 2.30
- Net Weight: 9.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 8069 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.40
Tollok T133P040716 Medium-High Torque Locking Device with an external diameter of 6.102-inches and an internal diameter of 4.4375-inches.