TLK350-3/4INX1.378IN-MCT73LBFT-B4XM4
10432464
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.378 in
- Internal Diameter (in): 0.75 in
- Axial Force (Lbf): 2335 lbs
- Height: 1.40
- Length: 1.00
- Net Weight: 0.20
- Screws Tightening Torque (Lb/ft): 4 lb/ft
- Torque (Lb/ft): 73 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.40
Tollok T350P000304 Medium-High Torque Locking Device with an external diameter of 1.378-inches and an internal diameter of 0.75-inches.