TLK350-8MMX18MM-MCT9LBFT-B3XM2.5
10432539
MFG #: Tollok
$0.00
/
- External Diameter (mm): 18 mm
- Internal Diameter (mm): 8 mm
- Axial Force (kN): 3 kN
- Height: 0.80
- Length: 0.60
- Net Weight: 0.10
- Screws Tightening Torque (Nm): 1.2 Nm
- Torque (Nm): 12 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.80
Tollok T350008X018 Medium-High Torque Locking Device with an external diameter of 18-millimeters and an internal diameter of 8-millimeters.