TLK350-1INX1.850IN-MCT222LBFT-B4XM6
10432864
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.85 in
- Internal Diameter (in): 1 in
- Axial Force (Lbf): 5383 lbs
- Height: 1.90
- Length: 1.30
- Net Weight: 0.50
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 222 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T350P010000 Medium-High Torque Locking Device with an external diameter of 1.85-inches and an internal diameter of 1-inch.