TLK350-15/16INX1.850IN-MCT208LBFT-B4XM6
10432880
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.85 in
- Internal Diameter (in): 0.9375 in
- Axial Force (Lbf): 5383 lbs
- Height: 1.90
- Length: 1.30
- Net Weight: 0.50
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 208 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T350P001516 Medium-High Torque Locking Device with an external diameter of 1.85-inches and an internal diameter of 0.9375-inches.