TLK350-48MMX80MM-MCT1567LBFT-B8XM8
10433094
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 48 mm
- Axial Force (kN): 88.5 kN
- Height: 3.20
- Length: 1.80
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2124 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T350048X080 Medium-High Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 48-millimeters.