TLK350-19MMX35MM-MCT73LBFT-B4XM4
10433216
MFG #: Tollok
$0.00
/
- External Diameter (mm): 35 mm
- Internal Diameter (mm): 19 mm
- Axial Force (kN): 10.4 kN
- Height: 1.40
- Length: 1.00
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 4.9 Nm
- Torque (Nm): 99 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.40
Tollok T350019X035 Medium-High Torque Locking Device with an external diameter of 35-millimeters and an internal diameter of 19-millimeters.