TLK139-80MMX115MM-MCT3975LBFT-B8XM8
10432030
MFG #: Tollok
$0.00
/
- External Diameter (mm): 115 mm
- Internal Diameter (mm): 80 mm
- Axial Force (kN): 134.8 kN
- Height: 4.60
- Length: 1.80
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 5390 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.60
Tollok T139080X115 Medium-Low Torque Locking Device with an external diameter of 115-millimeters and an internal diameter of 80-millimeters.