TLK139-60MMX88MM-MCT1814LBFT-B9XM6
10432120
MFG #: Tollok
$0.00
/
- External Diameter (mm): 88 mm
- Internal Diameter (mm): 60 mm
- Axial Force (kN): 82.1 kN
- Height: 3.60
- Length: 1.50
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 2460 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
Tollok T139060X088 Medium-Low Torque Locking Device with an external diameter of 88-millimeters and an internal diameter of 60-millimeters.