TLK139-25MMX47MM-MCT251LBFT-B7XM4
10433138
MFG #: Tollok
$0,00
/
- External Diameter (mm): 47 mm
- Internal Diameter (mm): 25 mm
- Axial Force (kN): 27.7 kN
- Height: 1.90
- Length: 1.00
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 340 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T139025X047 Medium-Low Torque Locking Device with an external diameter of 47-millimeters and an internal diameter of 25-millimeters.