TLK139-24MMX46MM-MCT243LBFT-B7XM4
10433347
MFG #: Tollok
$0,00
/
- External Diameter (mm): 46 mm
- Internal Diameter (mm): 24 mm
- Axial Force (kN): 27.7 kN
- Height: 1.90
- Length: 1.00
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 330 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T139024X046 Medium-Low Torque Locking Device with an external diameter of 46-millimeters and an internal diameter of 24-millimeters.