TLK250-70MMX84MM-MCT915LBFT-BKM15
10432131
MFG #: Tollok
$0.00
/
- External Diameter (mm): 84 mm
- Internal Diameter (mm): 70 mm
- Axial Force (kN): 35 kN
- Height: 3.90
- Length: 1.30
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 2000 Nm
- Torque (Nm): 1240 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.90
Tollok T250070X084 Medium-Low Torque Locking Device with an external diameter of 84-millimeters and an internal diameter of 70-millimeters.