TLK250-15MMX25MM-MCT30LBFT-BKM4
10432563
MFG #: Tollok
$0,00
/
- External Diameter (mm): 25 mm
- Internal Diameter (mm): 15 mm
- Axial Force (kN): 5 kN
- Height: 1.30
- Length: 0.70
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 95 Nm
- Torque (Nm): 41 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.30
Tollok T250015X025 Medium-Low Torque Locking Device with an external diameter of 25-millimeters and an internal diameter of 15-millimeters.