TLK250-19MMX30MM-MCT46LBFT-BKM5
10433003
MFG #: Tollok
$0,00
/
- External Diameter (mm): 30 mm
- Internal Diameter (mm): 19 mm
- Axial Force (kN): 7 kN
- Height: 1.50
- Length: 0.80
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 160 Nm
- Torque (Nm): 62 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.50
Tollok T250019X030 Medium-Low Torque Locking Device with an external diameter of 30-millimeters and an internal diameter of 19-millimeters.