TLK250-20MMX30MM-MCT49LBFT-BKM5
10433268
MFG #: Tollok
$0,00
/
- External Diameter (mm): 30 mm
- Internal Diameter (mm): 20 mm
- Axial Force (kN): 7 kN
- Height: 1.50
- Length: 0.80
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 160 Nm
- Torque (Nm): 66 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.50
Tollok T250020X030 Medium-Low Torque Locking Device with an external diameter of 30-millimeters and an internal diameter of 20-millimeters.